MLCC with Dipped Radial Lead
FG24C0G2E103JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1H471J080AE
Capacitance=470pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1608X7R1E105K080AB
Capacitance=1μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1C226M125AC
Capacitance=22μF
Edc=16V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C2012X7R1C475K125AB
Capacitance=4.7μF
Edc=16V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C3216X5R0J107M160AB
Capacitance=100μF
Edc=6.3V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X6S1A476M160AC
Capacitance=47μF
Edc=10V
T.C.=X6S
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C4532X7R2E474K230KA
Capacitance=0.47μF
Edc=250V
T.C.=X7R
LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)
MLCC with Dipped Radial Lead
FG23X7T2E225KNT00
Capacitance=2.2μF
Edc=250V
T.C.=X7T
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General
Power Line EMC Filters
B84771A0015A000
1-phase(250V), Rated Current:15A
IEC Inlet type
Piezoelectric Buzzers
PST1240P02
Sound Pressure Level=75dB min
Freq.=4000Hz nom