MLCC with Dipped Radial Lead
FG24X7S2A105KRT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7S3A102K085AA
Capacitance=1nF
Edc=1000V
T.C.=X7S
LxWxT:3.2x1.6x0.85mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C3225X7S0J476M250AC
Capacitance=47μF
Edc=6.3V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
General
MLCC with Dipped Radial Lead
FG28X7R1H104KNT06
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK24X7S2A105KR000
Capacitance=1μF
Edc=100V
T.C.=X7S
LxWxT:4.5x5.5x2.5mm, Lead pitch:5mm
General
Clamp Filters (Ferrite Core with Case)
ZCAT2235-1030A
Fixed cable type
LxW:35mmx21.5mm
Power Line Common Mode Chokes/Filters
ACM90V-701-2PL-TL00
|Z|=700Ω at 100MHz
Rated current=5A
L x W x T :
9mm x 7mm x 4.5mm
Leaded Disk Varistors
B72210S2141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Leaded Disk Varistors
B72214P2551K101
Max. Operating Voltage [AC]=550Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214S2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A