MLCC with Dipped Radial Lead
FG26C0G2J392JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X7S2A102K050BB
Capacitance=1nF
Edc=100V
T.C.=X7S
LxWxT:1x0.5x0.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CAA572C0G3A203J640LJ
Capacitance=20nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD100JYGNA
Capacitance=10pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYVNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
MLCC with Dipped Radial Lead
FA26C0G2J103JNU00
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG26C0G2E223JNT06
Capacitance=22nF
Edc=250V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J101JNT00
Capacitance=100pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J102JNT00
Capacitance=1nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J103JNT06
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J222JNT00
Capacitance=2.2nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General