MLCC with Dipped Radial Lead
FG26C0G2J472JNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005NP01H471J050BA
Capacitance=470pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG18C0G2A220JNT00
Capacitance=22pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18X5R1E475KRT06
Capacitance=4.7μF
Edc=25V
T.C.=X5R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG20X7R2J683KNT06
Capacitance=68nF
Edc=630V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG24C0G2A223JRT06
Capacitance=22nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J101JNT00
Capacitance=100pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J221JNT06
Capacitance=220pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26X7R1E106KRT06
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26X7R2A105KNT06
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General