MLCC with Dipped Radial Lead
FG26X7R2J103KNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X5S0J227M250AC
Capacitance=220μF
Edc=6.3V
T.C.=X5S
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
C5750C0G2J104J280KC
Capacitance=0.1μF
Edc=630V
T.C.=C0G
LxWxT:5.7x5x2.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750C0G2J683J230KE
Capacitance=68nF
Edc=630V
T.C.=C0G
LxWxT:5.7x5x2.3mm
Soft termination
Multilayer Ceramic Chip Capacitors
CAA572X7T2V225M640LH
Capacitance=2.2μF
Edc=350V
T.C.=X7T
LxWxT:6.0x5.0x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA9N1C0G2J683J230KE
Capacitance=68nF
Edc=630V
T.C.=C0G
LxWxT:5.7x5x2.3mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD102ZYGNA
Capacitance=1nF
Edc=1000Vdc
T.C.=E
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYVNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYVNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free