MLCC with Dipped Radial Lead
FG26X7R2J222KNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1E103J080AA
Capacitance=10nF
Edc=25V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1H475K160AC
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3225X7T2W224K200AE
Capacitance=0.22μF
Edc=450V
T.C.=X7T
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532X7R1E226M250KC
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
C5750X7T2W105K250KA
Capacitance=1μF
Edc=450V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
Power Capacitors for DC Link (MKP cylindrical)
B25631B2206K000
1x20uF, 2000V DC
85 mm(D) x 50mm (H)
EMI Suppression Capacitors
B32913A3474M289
0.47uF, 330Vrms AC
10.5m(W) x 18.5m(H) x 26.5m(L)
SMD / SMT Inductors (Coils)
CLT32-R11
L=110nH
Rated current=20A
L x W x T :
3.2 x 2.5 x 2.5mm
Clamp Filters (Ferrite Core with Case)
ZCAT3035-1330
Fixed cable type
LxW:39mmx30mm
Leaded Disk Varistors
B72210S2131K101
Max. Operating Voltage [AC]=130Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A