MLCC with Dipped Radial Lead
FG26X7R2J472KNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X6S1A475K080AC
Capacitance=4.7μF
Edc=10V
T.C.=X6S
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7S3A102K085AA
Capacitance=1nF
Edc=1000V
T.C.=X7S
LxWxT:3.2x1.6x0.85mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGB3B1X5R1A475K055AC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1.6x0.8xmm
Low profile
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG18C0G2A222JNT00
Capacitance=2.2nF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18C0G2A681JNT00
Capacitance=680pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG22X7R2E474KNT06
Capacitance=0.47μF
Edc=250V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG24X7R2A473KNT00
Capacitance=47nF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26X7R2A105KNT00
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26X7S2A225KRT00
Capacitance=2.2μF
Edc=100V
T.C.=X7S
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General