MLCC with Dipped Radial Lead

FG28C0G1H120JNT00

Product Status
Production (NRND)
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 50V)
Halogen-freeHalogen-free
Series
FG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm Max.
Width(W)
5.50mm Max.
Thickness(T)
2.50mm Max.
Lead Gap(F)
5.00mm ±1.00mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
12pF ±5%
Rated Voltage
50VDC
Withstanding Voltage
150VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
640
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
7mm for Bulk
AEC-Q200
NO
Package Quantity
500pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...