MLCC with Dipped Radial Lead
FG28C0G1H182JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FG28C0G1H010CNT00
Capacitance=1pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28C0G1H050CNT00
Capacitance=5pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
TFM322512ALMA6R8MTAA
L=6.8μH
Rated current=1.4A
L x W x T :
3.2 x 2.5 x 1.2mm
SMD / SMT Inductors (Coils)
VLS3010CX-3R3M-1
L=3.3μH
Rated current=0.90A
L x W x T :
3 x 3 x 1.0mm
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40300
SNR(Nom)=63dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
INMP621
SNR(Nom)=65dBA
LxWxT (mm)=3x4x1
DC-DC Converters
CC10-1212DF-E
On-board type, Dual Output, Output: 10.8W, ±12V
Isolated type, Option: DIP type