MLCC with Dipped Radial Lead
FG28C0G2A151JNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA3E2NP01H221J080AA
Capacitance=220pF
Edc=50V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
MLCC with Dipped Radial Lead
FA28C0G2A151JNU06
Capacitance=150pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28X7R1H103KNU00
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG16X7R1E106KRT06
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
(Ceramic Capacitors)
B37920K5101J060
EMI Suppression Capacitors
B81123C1222M189
0.0022uF, 500Vrms AC
7m(W) x 12.5m(H) x 18m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A0154J000
0.15uF, 1000V DC
11mm(W) x 18.5mm(H) x 18mm(L)
SMD / SMT Inductors (Coils)
MLF1608DR47JTD25
L=0.47μH
Rated current=100mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
MLZ1608N2R2LTD25
L=2.2μH
Rated current=110mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
NLCV25T-R10M-EFRD
L=0.1μH
DC Resistance=0.048Ω
L x W x T :
2.5 x 2 x 1.8mm