MLCC with Dipped Radial Lead
FG28C0G2A4R7CNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X5R1A475K080AE
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C2012X5R1A226M085AC
Capacitance=22μF
Edc=10V
T.C.=X5R
LxWxT:2x1.25x0.85mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1A226M125AB
Capacitance=22μF
Edc=10V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C3225X7S1A476M250AC
Capacitance=47μF
Edc=10V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
General
EMI Suppression Capacitors
B32922C3104K000
0.1uF, 305Vrms AC
5m(W) x 10.5m(H) x 18m(L)
SMD / SMT Inductors (Coils)
CLF7045NIT-1R0N-D
L=1μH
Rated current=6.5A
L x W x T :
7.4 x 7 x 4.5mm
Filters
DEA102500LT-6307A1
Pass Band=2400 to 2500MHz
Zc=50se | 50se
Leaded Disk Varistors
B72214S2231K101
Max. Operating Voltage [AC]=230Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
AC-DC Power Supplies
KWS5A-24
On-board type, Output: 5.28W, 24V
Standard type