MLCC with Dipped Radial Lead
FG28C0G2E102JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R1H106K160AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
MLCC with Dipped Radial Lead
FG24C0G2W102JNT00
Capacitance=1nF
Edc=450V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK24C0G2E102JN000
Capacitance=1nF
Edc=250V
T.C.=C0G
LxWxT:4.5x5.5x2.5mm, Lead pitch:5mm
General
EMI Suppression Capacitors
B32912A3104M000
0.1uF, 330Vrms AC
7m(W) x 12.5m(H) x 18m(L)