MLCC with Dipped Radial Lead
FG28X7R1H473KNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608CH1H180J080AA
Capacitance=18pF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FK28X7R1H473KN000
Capacitance=47nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
DC-DC Converters
CC6-1205SF-E
On-board type, Output: 6W, 5V
Isolated type, Option: DIP type
AC-DC Power Supplies
PF1500B-360
PCB mount type, Output: 1512W, 360V
Standard type