MLCC with Dipped Radial Lead
FK11X7R1C106KR006
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
| Dissipation Factor (Max.) |
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
C1608C0G2A060D080AA
Capacitance=6pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7T2E224K160AA
Capacitance=0.22μF
Edc=250V
T.C.=X7T
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
MLCC with Dipped Radial Lead
FK11X7R1C106KR020
Capacitance=10μF
Edc=16V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FK20C0G2J392JN000
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK20C0G2J392JN006
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
MLF2012A2R7JT000
L=2.7μH
Rated current=50mA
L x W x T :
2 x 1.25 x 1.25mm
SMD / SMT Inductors (Coils)
MLZ2012N220LT000
L=22μH
Rated current=70mA
L x W x T :
2 x 1.25 x 1.25mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500T0250K060
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
Leaded Disk Varistors
B72207S0301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Leaded Disk Varistors
B72207S2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A