MLCC with Dipped Radial Lead

FK11X7R1C226MR020

Product Status
Production (NRND)
Recommended Alternate Part No. : FG11X7R1C226MRT00 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 50V)
Series
FK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.50mm Max.
Width(W)
7.00mm Max.
Thickness(T)
4.00mm Max.
Lead Gap(F)
2.50mm ±0.80mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
22μF ±20%
Rated Voltage
16VDC
Withstanding Voltage
40VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
7.5%
Insulation Resistance (Min.)
4MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
500pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...