MLCC with Dipped Radial Lead

FK16X5R0J336MR006

Product Status
Obsolete
Recommended Alternate Part No. : FG16X5R1E336MRT06 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 50V)
Series
FK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.50mm Max.
Width(W)
6.00mm Max.
Thickness(T)
3.50mm Max.
Lead Gap(F)
2.50mm +0.50,-0.20mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
33μF ±20%
Rated Voltage
6.3VDC
Withstanding Voltage
15.75VDC
Temperature Characteristic
X5R(±15%)
Dissipation Factor (Max.)
15%
Insulation Resistance (Min.)
3MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
2000pcs