MLCC with Dipped Radial Lead
FK18C0G1H270JN006
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1E103K080AA
Capacitance=10nF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G1H102K060AA
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:2x1.25x0.6mm
General
Multilayer Ceramic Chip Capacitors
CGA3E2NP01H103J080AA
Capacitance=10nF
Edc=50V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4C2NP02A102J060AA
Capacitance=1nF
Edc=100V
T.C.=NP0
LxWxT:2x1.25x0.6mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1X8L1A106K125AE
Capacitance=10μF
Edc=10V
T.C.=X8L
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1X8L1E475K125AE
Capacitance=4.7μF
Edc=25V
T.C.=X8L
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYNNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYNNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD101KYNNA
Capacitance=100pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA18X7R1H104KNU06
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General