MLCC with Dipped Radial Lead
FK22X7R1E106KN000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R2A104K125AA
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA3E2C0G1H471J080AA
Capacitance=470pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG32KC0G2E473J335AJ
Capacitance=47nF
Edc=250V
T.C.=C0G
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS15-E2GA472MYVS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 14.5x7mm ,F: 7.5mm
Safety Standard approved
MLCC with Dipped Radial Lead
FG20X7R1C226MRT00
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG22X7R1E106KNT00
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG24C0G1H333JNT00
Capacitance=33nF
Edc=50V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK16X5R0J226MN006
Capacitance=22μF
Edc=6.3V
T.C.=X5R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FK16X5R0J226MN020
Capacitance=22μF
Edc=6.3V
T.C.=X5R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General