MLCC with Dipped Radial Lead
FK26C0G1H683JN000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X5R1A107M250AC
Capacitance=100μF
Edc=10V
T.C.=X5R
LxWxT:3.2x2.5x2.5mm
General
MLCC with Dipped Radial Lead
FG26C0G1H683JNT00
Capacitance=68nF
Edc=50V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G1H683JNT06
Capacitance=68nF
Edc=50V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
Leaded Disk Varistors
B72214S0750K101
Max. Operating Voltage [AC]=75Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
SMD Disk Varistors
B72650M0141K072
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Ferrite Cores
PE22 SP59X19X5
Planar Cores (SP Type)
Dimensions(AxBxC)=59x5x19.5
DC-DC Converters
CCGS15-24-05S/DIN
DIN rail mount type, Output: 15W, 5V
Isolated type