MLCC with Dipped Radial Lead
FK28C0G1H221JN006
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X7S3D102K200AA
Capacitance=1nF
Edc=2000V
T.C.=X7S
LxWxT:3.2x2.5x2.0mm
High Volt. (1000V and over)
MLCC with Dipped Radial Lead
FG28C0G1H221JNT06
Capacitance=220pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
TFM201610ALMA1R5MTAA
L=1.5μH
Rated current=2.3A
L x W x T :
2 x 1.6 x 1mm
Leaded Inductors (Leaded Coils)
B78148S1105J009
L=1000μH Rated Current=0.13A
Radial DxL:4mmx9.2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C120MTAAB
Maximum continuous voltage [DC]=7.5V
Maximum Clamping Voltage (8/20uS)=20V