MLCC with Dipped Radial Lead
FK28C0G1H471JN000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216NP02A153J115AA
Capacitance=15nF
Edc=100V
T.C.=NP0
LxWxT:3.2x1.6x1.15mm
High Temp. (Up to 150ºC)
MLCC with Dipped Radial Lead
FG28C0G1H102JNT06
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
CLF10040T-330M-D
L=33μH
Rated current=1.7A
L x W x T :
10 x 9.7 x 3.8mm
AC-DC Power Supplies
LWT15H-5FF
Unit type, Multi Output (3CH), Output: 17W, +5/+15/-15V
Standard type