MLCC with Dipped Radial Lead

FK28C0G2A101JN000

Product Status
Production (NRND)
Recommended Alternate Part No. : FG28C0G2A101JNT00 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
MidMid Voltage (100 to 630V)
Series
FK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.00mm Max.
Width(W)
5.50mm Max.
Thickness(T)
2.50mm Max.
Lead Gap(F)
5.00mm ±1.00mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
100pF ±5%
Rated Voltage
100VDC
Withstanding Voltage
300VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
7mm for Bulk
AEC-Q200
NO
Package Quantity
500pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...