MLCC with Dipped Radial Lead

FK28X7R0J225KR006

Product Status
Production (NRND)
Recommended Alternate Part No. : FG28X7R1A225KRT06 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 50V)
Series
FK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.00mm Max.
Width(W)
5.50mm Max.
Thickness(T)
2.50mm Max.
Lead Gap(F)
5.00mm +0.80,-0.20mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
2.2μF ±10%
Rated Voltage
6.3VDC
Withstanding Voltage
15.75VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
45MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
2000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...