Capacitors for DC Link

B25654A8137K002

Type
B25654A*002
Style
MKP
Status
ProductionProduction
Brand
TDK
  • Metallized Polypropylene Capacitors,MKP:B25654A_002
  • Metallized Polypropylene Capacitors,MKP:B25654A_002
  • Metallized Polypropylene Capacitors,MKP:B25654A

Images are for reference only and show example products.

Size

Width(w)
48.00mm Max.
Height(h)
41.50mm Max.
Length(l)
110.00mm Max.
Diameter(d)
Lead Spacing(e)
39.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
135μF ±10%
Rated Voltage [DC]
850V
Rate of Voltage Rise
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Technology
Wound
AEC-Q200
NO
THB Testing Performance
40°C / 93%RH / Vrdc / 1000h
Packing Type
Untaped
Further Details
Please refer to the data sheet