Capacitors for DC Link
B25654A9117K001
|
|
Size
| Width(w) |
|
| Height(h) |
|
| Length(l) |
|
| Diameter(d) |
|
| Lead Spacing(e) |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [DC] |
|
| Rate of Voltage Rise |
|
| Further Details |
Other
| Dielectric(style) |
|
| Design |
|
| Technology |
|
| AEC-Q200 |
|
| THB Testing Performance |
|
| Packing Type |
|
| Further Details |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CNA6P1C0G3B103J250AE
Capacitance=10nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Soft termination
AEC-Q200
CeraLink Capacitors
B58031I7504M062
0.5 μF, 700 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
EMI Suppression Capacitors
B32914H4474K000
0.47uF, 480Vrms AC
13.5m(W) x 23.0m(H) x 31.5m(L)
EMI Suppression Capacitors
B32923C3155M000
1.5uF, 305Vrms AC
12m(W) x 22m(H) x 26.5m(L)
Capacitors for DC Link
B25654A5277K001
270µF, 500V DC
109mm (L) x 47(+2,5)mm (W) x 40.5mm (H)
Capacitors for DC Link
B25654A6117K001
115µF, 650V DC
97.5mm (L) x 35.5(+2,5)mm (W) x 42.5mm (H)
Capacitors for DC Link
B25654A6177K001
175µF, 650V DC
109mm (L) x 47(+2,5)mm (W) x 40.5mm (H)
Capacitors for DC Link
B25654A8137K001
135µF, 850V DC
109mm (L) x 47(+2,5)mm (W) x 40.5mm (H)
Capacitors for DC Link
B25654A9606K001
60µF, 920V DC
97.5mm (L) x 35.5(+2,5)mm (W) x 42.5mm (H)