CeraLink Capacitors
B58031I7504M062
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
CAA572C0G3B443J640LJ
Capacitance=44nF
Edc=1250V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA5L4X7T2W104M160AE
Capacitance=0.1μF
Edc=450V
T.C.=X7T
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA8M1X7T2J224K200KC
Capacitance=0.22μF
Edc=630V
T.C.=X7T
LxWxT:4.5x3.2x2mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG45NX7T2J334M500JJ
Capacitance=0.33μF
Edc=630V
T.C.=X7T
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG45NX7T2J474M500JJ
Capacitance=0.47μF
Edc=630V
T.C.=X7T
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
CeraLink Capacitors
B58031I5105M062
1 μF, 500 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U5105M062
1 μF, 500 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58031U7504M062
0.5 μF, 700 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58031U9254M062
0.25 μF, 900 V
LxWxT=7.85x7.14x4 mm