EMI Suppression Capacitors

B32021A3152K240

Product Status
Production
Type
B32021
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
9.00mm Max.
Length(l)
13.00mm Max.
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.5nF ±10%
RMS Voltage [AC]
300Vrms
Rate of Voltage Rise
800V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y2
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Ammo pack (crimped down from lead spacing 10mm to 7.5mm)
Further Details
Please refer to the data sheet