EMI Suppression Capacitors

B32022J3393M004

Product Status
Production
Type
B32022J
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
8.50mm Max.
Height(h)
14.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
39nF ±20%
RMS Voltage [AC]
300Vrms
Rate of Voltage Rise
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
Y2
AEC-Q200
THB Testing Performance
Remarks
Packing Type
Untaped straight (lead length 4.0±0.3mm)
Further Details
Please refer to the data sheet