EMI Suppression Capacitors

B32023H3823K000

Product Status
Production
Type
B32023H
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
8.50mm Max.
Height(h)
16.50mm Max.
Length(l)
26.50mm Max.
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
82nF ±10%
RMS Voltage [AC]
300Vrms
Rate of Voltage Rise
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
Y2
AEC-Q200
THB Testing Performance
Remarks
Packing Type
Untaped (lead length 6-1mm)
Further Details
Please refer to the data sheet