EMI Suppression Capacitors

B32024A3224M189

Product Status
Production
Type
B32024
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
11.00mm Max.
Height(h)
19.00mm Max.
Length(l)
31.50mm Max.
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
220nF ±20%
RMS Voltage [AC]
300Vrms
Rate of Voltage Rise
400V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y2
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Reel straight
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools