EMI Suppression Capacitors

B32032A4563M003

Product Status
Production
Type
B32032
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
9.00mm Max.
Height(h)
17.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
56nF ±20%
RMS Voltage [AC]
350Vrms
Rate of Voltage Rise
600V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y2
AEC-Q200
YES
THB Testing Performance
Remarks
Packing Type
Untaped straight (lead length 3.2±0.3mm)
Further Details
Please refer to the data sheet