EMI Suppression Capacitors

B32036A4334M000

Product Status
Production
Type
B32036
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
12.00mm Max.
Height(h)
22.00mm Max.
Length(l)
42.00mm Max.
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
330nF ±20%
RMS Voltage [AC]
350Vrms
Rate of Voltage Rise
300V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y2
AEC-Q200
YES
THB Testing Performance
Remarks
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet