EMI Suppression Capacitors

B32912A5473M000

Product Status
Production
Type
B32912*5
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
8.00mm Max.
Height(h)
14.00mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
47nF ±20%
RMS Voltage [AC]
530Vrms
Rate of Voltage Rise
400V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
X1
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools