EMI Suppression Capacitors

B32916H4475M004

Product Status
Production
Type
B32916H
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
33.00mm Max.
Height(h)
48.00mm Max.
Length(l)
42.00mm Max.
Lead Spacing(e)
37.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
4.7μF ±20%
RMS Voltage [AC]
480Vrms
Rate of Voltage Rise
150V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X1
AEC-Q200
NO
THB Testing Performance
85°C / 85%RH / Vrdc / 1000h
Remarks
2pin
Packing Type
Untaped straight (lead length 4.0±0.3mm)
Further Details
Please refer to the data sheet