EMI Suppression Capacitors

B32922M3104M000

Product Status
Production
Type
B32922M
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
5.00mm Max.
Height(h)
10.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
100nF ±20%
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
300V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X2
AEC-Q200
YES
THB Testing Performance
85°C / 85%RH / 305Vac / 500h
Remarks
2pin
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet