EMI Suppression Capacitors

B32922P3184K289

Product Status
Production
Type
B32922P
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
7.00mm Max.
Height(h)
12.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
180nF ±10%
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
340V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X2
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet