EMI Suppression Capacitors

B32923X2474M189

Product Status
Obsolete
Type
B32923X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
7.50mm Max.
Height(h)
14.00mm Max.
Length(l)
26.50mm Max.
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
470nF ±20%
RMS Voltage [AC]
275Vrms
Rate of Voltage Rise
Further Details

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X2
AEC-Q200
NO
THB Testing Performance
Remarks
Packing Type
Reel straight
Further Details
Please refer to the data sheet