EMI Suppression Capacitors

B32933A3824M000

Product Status
Production
Type
B32933
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
12.00mm Max.
Height(h)
22.00mm Max.
Length(l)
26.50mm Max.
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
820nF ±20%
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
15V/μs
Further Details

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Suppression Class
X2
AEC-Q200
YES
THB Testing Performance
Remarks
Heavy duty
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet