EMI Suppression Capacitors

B81123C1152M189

Product Status
Production
Type
B81123
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Width(w)
6.00mm Max.
Height(h)
11.00mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.5nF ±20%
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
3000V/μs
Further Details

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y1
AEC-Q200
YES
THB Testing Performance
Remarks
Packing Type
Reel straight
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools