Motor Run and Motor Start Capacitors
B32320B4206J010
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C4532X5R1A107M280KC
Capacitance=100μF
Edc=10V
T.C.=X5R
LxWxT:4.5x3.2x2.8mm
General
Capacitors with Screw Terminals
B43703B9478M603
4700µF/400V DC
76.9mm dia x 96.7mm length
PhiCap™ Capacitors
B32340C4022A500
Output[50Hz] = 2.5kvar
Output[60Hz] = 3kvar
Rated Voltage = 400VAC
Motor Run and Motor Start Capacitors
B32321B4206J010
20uF, 400V AC
40mm(D) x 71mm(L)
Motor Run and Motor Start Capacitors
B32323B4206J010
20uF, 400V AC
40mm(D) x 71mm(L)