Motor Run and Motor Start Capacitors
Tech Notes
Other Contents
Technical Support Tools
Related Information
TDK Product Features
AC film capacitors are indispensable components for AC industrial applications and asynchronous motors as motor start and motor run capacitors. The main applications for asynchronous motors are air conditioners, washing machines, refrigerators, dryers, fans and pumps. These capacitors are available in versions that meet IEC 61071 and IEC 60252 standards. TDK offers a complete product range of AC film capacitors with national and international approvals, such as UL, VDE, CQC, and CE.
News