Motor Run and Motor Start Capacitors
B32321C1905J010
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Snap-in, Multi Pin, Large Size Capacitors
B43544E2397M060
390µF/250V DC
25mm dia x 30mm length
Snap-in, Multi Pin, Large Size Capacitors
B43641B9337M057
330µF/400V DC
25mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43641C0277M050
270µF/420V DC
30mm dia x 25mm length
EMI Suppression Capacitors
B32921C3333M003
0.033uF, 305Vrms AC
4m(W) x 9m(H) x 13m(L)
EMI Suppression Capacitors
B32921C3333M189
0.033uF, 305Vrms AC
4m(W) x 9m(H) x 13m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32641B1332J000
0.0033uF, 1600V DC
4mm(W) x 9mm(H) x 13mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32641B1332J289
0.0033uF, 1600V DC
4mm(W) x 9mm(H) x 13mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A4474K189
0.47uF, 400V DC
9mm(W) x 17.5mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A6154J000
0.15uF, 630V DC
8.5mm(W) x 14.5mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A6154J189
0.15uF, 630V DC
8.5mm(W) x 14.5mm(H) x 18mm(L)