Motor Run and Motor Start Capacitors
B32323C1156J010
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Power Capacitors for DC Link (MKP cylindrical)
B25631B1356K600
1x35uF, 1600V DC
85 mm(D) x 50mm (H)
EMI Suppression Capacitors
B32021A3102K003
0.001uF, 300Vrms AC
4m(W) x 9m(H) x 13m(L)
Capacitors for DC Link
B32320I1666K000
66µF, 1300V DC
50mm (D) x 120mm (L)
Chip Beads
KMZ1608RHR601ATD25
|Z|=600Ω at 100MHz
Rated current=500mA
L x W x T :
1.6mm x 0.8mm x 0.8mm
Filters
DEA165538BT-2236B1-H
Pass Band=5150 to 5925MHz
Zc=50se | 50se
Filters
DEA165550BT-2322A1-H
Pass Band=5150 to 5950MHz
Zc=50se | 50se