Motor Run and Motor Start Capacitors
B32323C1256J010
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Power Capacitors for DC Link (MKP cylindrical)
B25695E1577K001
1 x 570uF, 1000V DC
85mm(D) x 182mm(H)
Power Capacitors for DC Link (MKP cylindrical)
B25696H1277K601
1 x 275uF, 1600V DC
85mm(D) x 232mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32362A4157J080
1x150uF, 680V AC
85mm(D) x 197mm(H)
SMD / SMT Inductors (Coils)
B82464G4333M000
L=33μH
Rated current=2.1A
10.4mm x 10.4mm