Motor Run and Motor Start Capacitors

B32328A8805J039

Product Status
Production
Type
B32328
Application
General purpose
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Size
35mm(D) x 71mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
8μF ±5%
Rated Voltage [AC]
480V
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
3000h
Safety class to IEC 60252-1
S0
Approval
VDE
Safety class to UL 810 with UL recognition
Max. Temperature to IEC 60068-1
85°C
Terminals
twin core cable
Construction
plastic can with bolt
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all