Motor Run and Motor Start Capacitors

B32329C1506J053

Product Status
Production
Type
B32329
Application
General purpose
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Size
40mm(D) x 96mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
50μF ±5%
Rated Voltage [AC]
250V
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
10000h
Safety class to IEC 60252-1
S0
Approval
UL
VDE
Safety class to UL 810 with UL recognition
construction only
Max. Temperature to IEC 60068-1
85°C
Terminals
insulated copper wire
Construction
plastic can with locking clip
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all