Motor Run and Motor Start Capacitors
B32330I6505J061
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7605J060
6µF, 460V AC
30mm(D) x 65mm(L)
EMI Suppression Capacitors
B32021H3102M000
0.0010 µF, 300 V rms AC
4.0m(W) x 9.0m(H) x 13.0m(L)
EMI Suppression Capacitors
B32921C3103K189
0.01uF, 305Vrms AC
4m(W) x 9m(H) x 13m(L)
EMI Suppression Capacitors
B32922C3474K155
0.47uF, 305Vrms AC
9m(W) x 17.5m(H) x 18m(L)
EMI Suppression Capacitors
B32922C3684M189
0.68uF, 305Vrms AC
11m(W) x 18.5m(H) x 18m(L)
Capacitors for DC Link
B32774X1155K000
1.5uF, 1200V DC
12.5mm(W) x 21.5mm(H) x 31.5mm(L)
Capacitors for DC Link
B32774X1305K000
3uF, 1200V DC
21mm(W) x 31mm(H) x 31.5mm(L)
Motor Run and Motor Start Capacitors
B32320B7505J010
5uF, 480V AC
30mm(D) x 62mm(L)
Motor Run and Motor Start Capacitors
B32330I6256J060
25uF, 450V AC
35mm(D) x 93mm(L)
Motor Run and Motor Start Capacitors
B32330I6505J081
5uF, 450V AC
25mm(D) x 50mm(L)