Motor Run and Motor Start Capacitors
B32332I6106J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
EMI Suppression Capacitors
B32922C3474K155
0.47uF, 305Vrms AC
9m(W) x 17.5m(H) x 18m(L)
EMI Suppression Capacitors
B32922C3684M189
0.68uF, 305Vrms AC
11m(W) x 18.5m(H) x 18m(L)
EMI Suppression Capacitors
B32922H3154M000
0.15uF, 305Vrms AC
7m(W) x 12.5m(H) x 18m(L)
Motor Run and Motor Start Capacitors
B32332B6406J070
Motor Run and Motor Start Capacitors
B32332I5306J050
Motor Run and Motor Start Capacitors
B32332I5306J051
Motor Run and Motor Start Capacitors
B32332I6105J080
1uF, 450V AC
25mm(D) x 50mm(L)