Motor Run and Motor Start Capacitors
B32332I6156J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD151KYGNA
Capacitance=150pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Snap-in, Multi Pin, Large Size Capacitors
B43630A5157M082
150µF/450V DC
22mm dia x 30mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A5187M060
180µF/450V DC
22mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630A5397M062
390µF/450V DC
25mm dia x 50mm length
Snap-in, Multi Pin, Large Size Capacitors
B43630B2188M062
1800µF/200V DC
35mm dia x 35mm length
PhaseCap® Energy Capacitors
B25675A5252J025
Output[50Hz] = 25kvar
Output[60Hz] = 30kvar
Rated Voltage = 525VAC
PhaseCap® Energy Capacitors
B25675C5252J025
Output[50Hz] = 25kvar
Output[60Hz] = 30kvar
Rated Voltage = 525VAC
Power Capacitors for AC Filtering (MKP cylindrical)
B32362B2507J050
1x500uF, 350V AC
85mm(D) x 247mm(H)
Power Capacitors for DC Link (MKK rectangular)
B25667B5287A375
EMI Suppression Capacitors
B32023J3683M000
0.068 µF, 300 V rms AC
7.5m(W) x 14.5m(H) x 26.5m(L)