Motor Run and Motor Start Capacitors
B32332I6256J060
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
EMI Suppression Capacitors
B32022A3153M000
0.015uF, 300Vrms AC
6m(W) x 11m(H) x 18m(L)
EMI Suppression Capacitors
B32022A3333K000
0.033uF, 300Vrms AC
8m(W) x 14m(H) x 18m(L)
EMI Suppression Capacitors
B32916A3335M000
3.3uF, 330Vrms AC
18m(W) x 32.5m(H) x 41.5m(L)
EMI Suppression Capacitors
B32916A3475M000
4.7uF, 330Vrms AC
20m(W) x 39.5m(H) x 42m(L)
EMI Suppression Capacitors
B32922C3224K000
0.22uF, 305Vrms AC
7m(W) x 12.5m(H) x 18m(L)
Capacitors for DC Link
B32774X5505K000
5uF, 600V DC
13.5mm(W) x 23mm(H) x 31.5mm(L)
Capacitors for DC Link
B32776E0206K000
20uF, 1100V DC
30mm(W) x 45mm(H) x 42mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A6334K000
0.33uF, 630V DC
11mm(W) x 18.5mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32653A0473K189
0.047uF, 1000V DC
6mm(W) x 15mm(H) x 26.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32653A1333K000
0.033uF, 1600V DC
10.5mm(W) x 16.5mm(H) x 26.5mm(L)